Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
5GU120KHA | - GU Gearhead Parallel Shaft (120:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU150KBH | - GU Gearhead Parallel Shaft (150:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU150KHA | - GU Gearhead Parallel Shaft (150:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU180KBH | - GU Gearhead Parallel Shaft (180:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU180KHA | - GU Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU50KBH | - GU Gearhead Parallel Shaft (50:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU50KHA | - GU Gearhead Parallel Shaft (50:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU60KBH | - GU Gearhead Parallel Shaft (60:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU60KHA | - GU Gearhead Parallel Shaft (60:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU75KBH | - GU Gearhead Parallel Shaft (75:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU75KHA | - GU Gearhead Parallel Shaft (75:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU90KBH | - GU Gearhead Parallel Shaft (90:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU90KHA | - GU Gearhead Parallel Shaft (90:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH100BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (100:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH15BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (15:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH180BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (180:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH18BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (18:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH30BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (30:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH50BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (50:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH5BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (5:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH9BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (9:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVR100BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (100:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVR15BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (15:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVR180BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (180:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVR18BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (18:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |