Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
GVR5G120 | - GV Gearhead Parallel Shaft (120:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU150KHA | - GU Gearhead Parallel Shaft (150:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU150KBH | - GU Gearhead Parallel Shaft (150:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV2G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV3G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV4G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVH5G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVR5G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU180KHA | - GU Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC180KA | - GC Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH180KA | - GCH Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU180KBH | - GU Gearhead Parallel Shaft (180:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV2G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV3G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV4G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVH5G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVR5G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH180BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (180:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVR180BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (180:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV2G250 | - GV Gearhead Parallel Shaft (250:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV3G250 | - GV Gearhead Parallel Shaft (250:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV4G250 | - GV Gearhead Parallel Shaft (250:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVH5G250 | - GV Gearhead Parallel Shaft (250:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV2G300 | - GV Gearhead Parallel Shaft (300:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV3G300 | - GV Gearhead Parallel Shaft (300:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |