Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
5GCH30KA | - GCH Gearhead Parallel Shaft (30:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH36KA | - GCH Gearhead Parallel Shaft (36:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH60KA | - GCH Gearhead Parallel Shaft (60:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH6KA | - GCH Gearhead Parallel Shaft (6:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH90KA | - GCH Gearhead Parallel Shaft (90:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH9KA | - GCH Gearhead Parallel Shaft (9:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU100KBH | - GU Gearhead Parallel Shaft (100:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU120KBH | - GU Gearhead Parallel Shaft (120:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU150KBH | - GU Gearhead Parallel Shaft (150:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU180KBH | - GU Gearhead Parallel Shaft (180:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU50KBH | - GU Gearhead Parallel Shaft (50:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU60KBH | - GU Gearhead Parallel Shaft (60:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU75KBH | - GU Gearhead Parallel Shaft (75:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU90KBH | - GU Gearhead Parallel Shaft (90:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH5BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (5:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH9BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (9:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH15BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (15:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH18BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (18:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH30BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (30:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH50BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (50:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH100BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (100:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH180BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (180:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVR5BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (5:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVR9BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (9:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVR15BSF | - GVR Series H1 Food-Grade Parallel Shaft Gearhead (15:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |