Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
5GVH30BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (30:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH18BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (18:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH15BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (15:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH9BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (9:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GVH5BSF | - GVH Series H1 Food-Grade Parallel Shaft Gearhead (5:1 Gear Ratio) | Frame Size - | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |