The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
MDA1225-12HG | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
MDA1225-24G | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
MDA1225-24HG | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1238-24-G | Frame Size - 4.72 in120 mm | Thickness - 1.5 in.38 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 137 CFM 3.88 m3/min | Max. Static Pressure - 0.542 inH2O 135 Pa | List Price - |
Add To Cart
Request Quote |
MDA1451-24G | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | List Price - |
Add To Cart
Request Quote |
MDA1451-24HG | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | List Price - |
Add To Cart
Request Quote |
MDA1451-48G | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 48 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | List Price - |
Add To Cart
Request Quote |
MDA1451-48HG | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 48 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | List Price - |
Add To Cart
Request Quote |
MDA1751-24H | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |
MDA1751-24BH | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact: ON | Connection Type - Connector | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1751-24-G | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1751-24H-G | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1751-24BH-G | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact: ON | Connection Type - Connector | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |