Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
MDA Series Axial Flow Fans (Legacy)
Legacy / Discontinued Products
The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
- High-Performance, Alarm-Type
- DC Input
- Frame sizes from 2.44 in to 5.51 in (62 mm to 140 mm)
- Maximum airflow from 17.7 CFM to 205 CFM (0.5 m3/min to 5.8 m3/min)
1 2
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| MDA1451-24G | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | List Price - | Request Quote |
| MDA1451-24HG | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | List Price - | Request Quote |
| MDA1451-48G | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 48 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | List Price - | Request Quote |
| MDA1451-48HG | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 48 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | List Price - | Request Quote |
| MDA1225-12G | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - | Request Quote |
| MDA1225-12HG | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - | Request Quote |
| MDA1225-24G | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - | Request Quote |
| MDA1225-24HG | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - | Request Quote |
| MDA925-12G | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA925-12HG | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA925-24G | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA925-24HG | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA825-12G | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA825-12HG | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA825-24G | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA825-24HG | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA625-12G | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA625-12HG | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA625-24G | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA625-24HG | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA625-24H | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| T-MDA625-24-G | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| T-MDA625-24H-G | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| MDA825-24H | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
| T-MDA825-24-G | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - | Request Quote |
1 2