The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MDA1451-24G | Frame Size N/A 5.51 in140 mm | Thickness N/A 2.01 in.51 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 205 CFM 5.8 m3/min | Max. Static Pressure N/A 0.521 inH2O 130 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA1451-24HG | Frame Size N/A 5.51 in140 mm | Thickness N/A 2.01 in.51 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 205 CFM 5.8 m3/min | Max. Static Pressure N/A 0.521 inH2O 130 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA1451-48G | Frame Size N/A 5.51 in140 mm | Thickness N/A 2.01 in.51 mm | Power Supply N/A 48 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 205 CFM 5.8 m3/min | Max. Static Pressure N/A 0.521 inH2O 130 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA1451-48HG | Frame Size N/A 5.51 in140 mm | Thickness N/A 2.01 in.51 mm | Power Supply N/A 48 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 205 CFM 5.8 m3/min | Max. Static Pressure N/A 0.521 inH2O 130 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA1225-12G | Frame Size N/A 4.69 in119 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 12 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 95.3 CFM 2.7 m3/min | Max. Static Pressure N/A 0.281 inH2O 70 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA1225-12HG | Frame Size N/A 4.69 in119 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 12 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 95.3 CFM 2.7 m3/min | Max. Static Pressure N/A 0.281 inH2O 70 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA1225-24G | Frame Size N/A 4.69 in119 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 95.3 CFM 2.7 m3/min | Max. Static Pressure N/A 0.281 inH2O 70 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA1225-24HG | Frame Size N/A 4.69 in119 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 95.3 CFM 2.7 m3/min | Max. Static Pressure N/A 0.281 inH2O 70 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA925-12G | Frame Size N/A 3.62 in92 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 12 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 45.9 CFM 1.3 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA925-12HG | Frame Size N/A 3.62 in92 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 12 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 45.9 CFM 1.3 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA925-24G | Frame Size N/A 3.62 in92 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 45.9 CFM 1.3 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA925-24HG | Frame Size N/A 3.62 in92 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 45.9 CFM 1.3 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA825-12G | Frame Size N/A 3.15 in80 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 12 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 35.3 CFM 1 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA825-12HG | Frame Size N/A 3.15 in80 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 12 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 35.3 CFM 1 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA825-24G | Frame Size N/A 3.15 in80 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 35.3 CFM 1 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA825-24HG | Frame Size N/A 3.15 in80 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 35.3 CFM 1 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA625-12G | Frame Size N/A 2.44 in62 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 12 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 17.7 CFM 0.5 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA625-12HG | Frame Size N/A 2.44 in62 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 12 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 17.7 CFM 0.5 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA625-24G | Frame Size N/A 2.44 in62 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 17.7 CFM 0.5 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA625-24HG | Frame Size N/A 2.44 in62 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 17.7 CFM 0.5 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA625-24H | Frame Size N/A 2.44 in62 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 17.7 CFM 0.5 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| T-MDA625-24-G | Frame Size N/A 2.44 in62 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 17.7 CFM 0.5 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| T-MDA625-24H-G | Frame Size N/A 2.44 in62 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 17.7 CFM 0.5 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| MDA825-24H | Frame Size N/A 3.15 in80 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Connector | Max. Air Flow N/A 35.3 CFM 1 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |
| T-MDA825-24-G | Frame Size N/A 3.15 in80 mm | Thickness N/A 1 in.25 mm | Power Supply N/A 24 VDC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Lead Wire | Max. Air Flow N/A 35.3 CFM 1 m3/min | Max. Static Pressure N/A 0.196 inH2O 49 Pa | List Price N/A |
Add To Cart
Request Quote |