The MRE Series long-life fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series fans include all components for easy installation.
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| MRE18-BBHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Single-Phase 100/110/115 VAC | Function N/A Low Speed Alarm - Normally Closed | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC. 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-BAHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Single-Phase 100/110/115 VAC | Function N/A Low Speed Alarm - Normally Open | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC. 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-BMHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Single-Phase 100/110/115 VAC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC. 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-BHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Single-Phase 100/110/115 VAC | Function N/A None | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [100 VAC. 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC. 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-DBHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Single-Phase 200/230 VAC | Function N/A Low Speed Alarm - Normally Closed | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-DAHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Single-Phase 200/230 VAC | Function N/A Low Speed Alarm - Normally Open | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-DMHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Single-Phase 200/230 VAC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-DHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Single-Phase 200/230 VAC | Function N/A None | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-TBHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Three-Phase 200/220/230 VAC | Function N/A Low Speed Alarm - Normally Closed | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [200 VAC, 50 Hz] 452 CFM [200/220/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/220/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-TAHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Three-Phase 200/220/230 VAC | Function N/A Low Speed Alarm - Normally Open | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [200 VAC, 50 Hz] 452 CFM [200/220/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/220/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-TMHG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Three-Phase 200/220/230 VAC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [200 VAC, 50 Hz] 452 CFM [200/220/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/220/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE18-THG | Frame Size N/A 7.09 in180 mm | Thickness N/A 3.54 in.90 mm | Power Supply N/A Three-Phase 200/220/230 VAC | Function N/A None | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
388 CFM [200 VAC, 50 Hz] 452 CFM [200/220/230 VAC, 60 Hz] 11 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/220/230 VAC, 60 Hz] 196 Pa [200 VAC. 50 Hz] 245 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-BBHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Single-Phase 100/110/115 VAC | Function N/A Low Speed Alarm - Normally Closed | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [100 VAC, 50 Hz] 258 CFM [100/110/115 VAC, 60 Hz] 6.2 m3/min [100 VAC, 50 Hz] 7.3 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [100 VAC, 50 Hz] 0.63 inH2O [100/110/115 VAC, 60 Hz] 127 Pa [100 VAC, 50 Hz] 157 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-BAHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Single-Phase 100/110/115 VAC | Function N/A Low Speed Alarm - Normally Open | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [100 VAC, 50 Hz] 258 CFM [100/110/115 VAC, 60 Hz] 6.2 m3/min [100 VAC, 50 Hz] 7.3 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [100 VAC, 50 Hz] 0.63 inH2O [100/110/115 VAC, 60 Hz] 127 Pa [100 VAC, 50 Hz] 157 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-BMHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Single-Phase 100/110/115 VAC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [100 VAC, 50 Hz] 258 CFM [100/110/115 VAC, 60 Hz] 6.2 m3/min [100 VAC, 50 Hz] 7.3 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [100 VAC, 50 Hz] 0.63 inH2O [100/110/115 VAC, 60 Hz] 127 Pa [100 VAC, 50 Hz] 157 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-BHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Single-Phase 100/110/115 VAC | Function N/A None | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [100 VAC, 50 Hz] 258 CFM [100/110/115 VAC, 60 Hz] 6.2 m3/min [100 VAC, 50 Hz] 7.3 m3/min [100/110/115 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [100 VAC, 50 Hz] 0.63 inH2O [100/110/115 VAC, 60 Hz] 127 Pa [100 VAC, 50 Hz] 157 Pa [100/110/115 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-DBHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Single-Phase 200/230 VAC | Function N/A Low Speed Alarm - Normally Closed | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [200 VAC, 50 Hz] 258 CFM [200/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-DAHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Single-Phase 200/230 VAC | Function N/A Low Speed Alarm - Normally Open | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [200 VAC, 50 Hz] 258 CFM [200/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-DMHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Single-Phase 200/230 VAC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [200 VAC, 50 Hz] 258 CFM [200/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-DHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Single-Phase 200/230 VAC | Function N/A None | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [200 VAC, 50 Hz] 258 CFM [200/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-TBHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Three-Phase 200/220/230 VAC | Function N/A Low Speed Alarm - Normally Closed | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [200 VAC, 50 Hz] 258 CFM [200/220/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/220/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-TAHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Three-Phase 200/220/230 VAC | Function N/A Low Speed Alarm - Normally Open | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [200 VAC, 50 Hz] 258 CFM [200/220/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/220/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-TMHG | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Three-Phase 200/220/230 VAC | Function N/A Low Speed Alarm - Electronic | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [200 VAC, 50 Hz] 258 CFM [200/220/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/220/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |
| MRE16-TH2G | Frame Size N/A 6.30 in160 mm | Thickness N/A 2.44 in.62 mm | Power Supply N/A Three-Phase 200/220/230 VAC | Function N/A None | Connection Type N/A Terminal Box |
Max. Air Flow
N/A
219 CFM [200 VAC, 50 Hz] 258 CFM [200/220/230 VAC, 60 Hz] 6.2 m3/min [200 VAC, 50 Hz] 7.3 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure
N/A
0.509 inH2O [200 VAC, 50 Hz] 0.63 inH2O [200/220/230 VAC, 60 Hz] 127 Pa [200 VAC, 50 Hz] 157 Pa [200/220/230 VAC, 60 Hz] |
Add To Cart
Request Quote |