Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
ASM66MK-T7.2 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-T30 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-T3.6 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-T20 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-T10 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-N7.2 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-N50 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-N5 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-N36 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-N25 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-N10 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-H50 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK-H100 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-T7.2 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-T30 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-T3.6 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-T20 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-T10 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-N7.2 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-N50 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-N5 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-N36 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-N25 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK-N10 | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |