Pinion Shaft Motors for use with a gearhead (sold separately).
276 - 300 of 314 | Results Per Page | View | Unit of Measure
« 11 12 13 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

Add To Cart / Contact Sales
Sort by
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 6 [200 VAC, 50 Hz] 5 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] $217.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 6 [200 VAC, 50 Hz] 5 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] $177.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 6 [200 VAC, 50 Hz] 5 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 5.19 - 1500 Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 6.44 [50 Hz] 5.31 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 6.44 [50 Hz] 5.31 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] $217.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 6.44 [50 Hz] 5.31 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] $177.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 5.19 - 1500 $172.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 5.19 - 1500 $208.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] $191.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] $152.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 3.56 - 1450 Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Conduit Box - 4.31 [50 Hz] 3.56 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 4.31 [50 Hz] 3.56 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] $191.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 4.31 [50 Hz] 3.56 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] $152.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 3.56 - 1450 $146.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 3.56 - 1450 $186.00 - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 2.63 [200 VAC, 50 Hz] 2.25 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 2.63 [200 VAC, 50 Hz] 2.25 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 2.75 [50 Hz] 2.25 [60 Hz] - 1500 [60 Hz] 1250 [50 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 2.75 [50 Hz] 2.25 [60 Hz] - 1500 [60 Hz] 1250 [50 Hz] Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 2.25 - 1500 Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 2.25 - 1500 Request Quote - Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 1.63 [200 VAC, 50 Hz] 1.38 [60 Hz] - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] Request Quote - Add To Cart
Request Quote
276 - 300 of 314 | Results Per Page | View | Unit of Measure
« 11 12 13 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved