Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
4IK25GN-SW | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 1.63 [200 VAC, 50 Hz] 1.38 [60 Hz] | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
4IK25GN-CWTE | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 1.81 [50 Hz] 1.5 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
4IK25GN-CWE | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 1.81 [50 Hz] 1.5 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
4IK25GN-AWU | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 1.50 | Rated Speed (rpm) - 1450 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
4IK25GN-AWTU | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 1.50 | Rated Speed (rpm) - 1450 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
3IK15GN-CWE | - Induction Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 1.11 [50 Hz] 0.93 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
3IK15GN-AWU | - Induction Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 0.93 | Rated Speed (rpm) - 1450 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
2IK6GN-SWT | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] | Rated Speed (rpm) - 1200 [200 VAC, 50 Hz] 1500 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
2IK6GN-SW | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] | Rated Speed (rpm) - 1200 [200 VAC, 50 Hz] 1500 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
2IK6GN-CWTE | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 0.43 [50 Hz] 0.36 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
2IK6GN-CWE | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 0.43 [50 Hz] 0.36 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
2IK6GN-AWU | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 0.36 | Rated Speed (rpm) - 1450 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
2IK6GN-AWTU | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 0.36 | Rated Speed (rpm) - 1450 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
0IK1GN-AUL | - Induction Motor | Motor Frame Size - 1.65 in. sq. | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 0.07 | Rated Speed (rpm) - 1200 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |