Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK60GU-SWT | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | $191.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK60GU-AWTU | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 3.56 | Rated Speed (rpm) - 1450 | $193.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK60GU-CWTE | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 4.31 [50 Hz] 3.56 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $198.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5IK90GU-AWTU | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 5.19 | Rated Speed (rpm) - 1500 | $208.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5IK90GU-CWTE | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 6.44 [50 Hz] 5.31 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $217.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5IK90GU-SWT | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 6 [200 VAC, 50 Hz] 5 [60 Hz] | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1600 [60 Hz] | $217.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK90GU-AWTU | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 5.19 | Rated Speed (rpm) - 1500 | $218.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK90GU-CWTE | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Terminal Box | Rated Torque (lb-in) - 6.44 [50 Hz] 5.31 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $224.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK60GU-AWMU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 3.56 | Rated Speed (rpm) - 1450 | $352.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5IK60GU-SWM | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 3.94 [200 VAC, 50 Hz] 3.31 [60 Hz] | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] | $358.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK60GU-CWME | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 4.31 [50 Hz] 3.56 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $358.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK90GU-AWMU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 5.19 | Rated Speed (rpm) - 1500 | $394.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5IK90GU-SWM | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 6 [200 VAC, 50 Hz] 5 [60 Hz] | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] | $406.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK90GU-CWME | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 6.44 [50 Hz] 5.19 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $406.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |