Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VHR425A2M-GVU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR425C2M-GVE | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI425S2M-GV | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR540A2M-GVHU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR540C2M-GVHE | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI540S2M-GVH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560A2M-GVHU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR560C2M-GVHE | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI560S2M-GVH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590A2M-GVRU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHR590C2M-GVRE | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VHI590S2M-GVR | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
CBI540-701WU | - Clutch & Brake Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
CBI560-801WU | - Clutch & Brake Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
CBI590-801WU | - Clutch & Brake Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
BLFM230-GFS | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
BLFM460-GFS | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
BLFM5120-GFS | - Brushless DC Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Voltage (VAC) - | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
BLFM6200-GFS | - Brushless DC Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
BLFM6400-GFS | - Brushless DC Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VSI206A2-GVU | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VSI206C2-GVE | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VSI315A2-GVU | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VSI315C2-GVE | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
VSI425A2-GVU | - AC Speed Control Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |