COMPANY HEADER

Pinion Shaft Motors for use with a gearhead (sold separately).

1 - 25 of 314 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

Add To Cart/Request Quote
N/A Induction Motor N/A 1.65 in. sq. N/A 1 W (1/750 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 0.07 N/A 1200 QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 0.36 N/A 1450 QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 0.36 N/A 1450 QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 0.43 [50 Hz] 0.36 [60 Hz] N/A 1200 [50 Hz] 1450 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 0.43 [50 Hz] 0.36 [60 Hz] N/A 1200 [50 Hz] 1450 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] N/A 1200 [200 VAC, 50 Hz] 1500 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 2.36 in. sq. N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] N/A 1200 [200 VAC, 50 Hz] 1500 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 2.76 in. sq. N/A 15 W (1/50 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 0.93 N/A 1450 QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 2.76 in. sq. N/A 15 W (1/50 HP) N/A Single-Phase 220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 1.11 [50 Hz] 0.93 [60 Hz] N/A 1200 [50 Hz] 1450 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 1.50 N/A 1450 QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 1.50 N/A 1450 QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 1.81 [50 Hz] 1.5 [60 Hz] N/A 1200 [50 Hz] 1450 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 1.81 [50 Hz] 1.5 [60 Hz] N/A 1200 [50 Hz] 1450 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Three-Phase 200/220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 1.63 [200 VAC, 50 Hz] 1.38 [60 Hz] N/A 1300 [200 VAC, 50 Hz] 1600 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Three-Phase 200/220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 1.63 [200 VAC, 50 Hz] 1.38 [60 Hz] N/A 1300 [200 VAC, 50 Hz] 1600 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 2.25 N/A 1500 QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 2.25 N/A 1500 QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 2.75 [50 Hz] 2.25 [60 Hz] N/A 1500 [60 Hz] 1250 [50 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Single-Phase 220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 2.75 [50 Hz] 2.25 [60 Hz] N/A 1500 [60 Hz] 1250 [50 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Three-Phase 200/220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 2.63 [200 VAC, 50 Hz] 2.25 [60 Hz] N/A 1300 [200 VAC, 50 Hz] 1600 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 40 W (1/19 HP) N/A Three-Phase 200/220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 2.63 [200 VAC, 50 Hz] 2.25 [60 Hz] N/A 1300 [200 VAC, 50 Hz] 1600 [60 Hz] QUOTE N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 3.56 N/A 1450 $186.00 N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 110/115 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 3.56 N/A 1450 $146.00 N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Lead Wire N/A 4.31 [50 Hz] 3.56 [60 Hz] N/A 1200 [50 Hz] 1450 [60 Hz] $152.00 N/A Add To Cart
Request Quote
N/A Induction Motor N/A 3.54 in. sq. N/A 60 W (1/12 HP) N/A Single-Phase 220/230 VAC N/A N/A Pinion Shaft (Gearhead required - sold separately) N/A Terminal Box N/A 4.31 [50 Hz] 3.56 [60 Hz] N/A 1200 [50 Hz] 1450 [60 Hz] $191.00 N/A Add To Cart
Request Quote
1 - 25 of 314 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »