Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
5IK40GN-SWM / 5GN120RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 12.5[200 VAC, 50 Hz] 15 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN150KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10[200 VAC, 50 Hz] 12 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN150RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10[200 VAC, 50 Hz] 12 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN150RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10[200 VAC, 50 Hz] 12 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN15KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 32 [200 VAC, 50 Hz] 28 [60 Hz] | Rated Speed (rpm) - 100[200 VAC, 50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN15RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 27 [200 VAC, 50 Hz] 23 [60 Hz] | Rated Speed (rpm) - 100[200 VAC, 50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN15RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 27 [200 VAC, 50 Hz] 23 [60 Hz] | Rated Speed (rpm) - 100[200 VAC, 50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN180KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN180RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN180RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN18KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 38 [200 VAC, 50 Hz] 33 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN18RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 32 [200 VAC, 50 Hz] 28 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 32 [200 VAC, 50 Hz] 28 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN25KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 48 [200 VAC, 50 Hz] 41 [60 Hz] | Rated Speed (rpm) - 60[200 VAC, 50 Hz] 72 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN25RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 39 [200 VAC, 50 Hz] 34 [60 Hz] | Rated Speed (rpm) - 60[200 VAC, 50 Hz] 72 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN25RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 39 [200 VAC, 50 Hz] 34 [60 Hz] | Rated Speed (rpm) - 60[200 VAC, 50 Hz] 72 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN3.6KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.7 [200 VAC, 50 Hz] 6.7 [60 Hz] | Rated Speed (rpm) - 416[200 VAC, 50 Hz] 500 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN3.6RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.7 [60 Hz] 6.5 [200 VAC, 50 Hz] | Rated Speed (rpm) - 416[200 VAC, 50 Hz] 500 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN3.6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.2 [60 Hz] 4.8 [200 VAC, 50 Hz] | Rated Speed (rpm) - 416[200 VAC, 50 Hz] 500 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN30KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 57 [200 VAC, 50 Hz] 50 [60 Hz] | Rated Speed (rpm) - 50[200 VAC, 50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN30RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 47 [200 VAC, 50 Hz] 41 [60 Hz] | Rated Speed (rpm) - 50[200 VAC, 50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN30RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 47 [200 VAC, 50 Hz] 41 [60 Hz] | Rated Speed (rpm) - 50[200 VAC, 50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN36KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 69 [200 VAC, 50 Hz] 60 [60 Hz] | Rated Speed (rpm) - 41[200 VAC, 50 Hz] 50 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN36RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 57 [200 VAC, 50 Hz] 49 [60 Hz] | Rated Speed (rpm) - 41[200 VAC, 50 Hz] 50 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN36RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 57 [200 VAC, 50 Hz] 49 [60 Hz] | Rated Speed (rpm) - 41[200 VAC, 50 Hz] 50 [60 Hz] |
Add To Cart
Request Quote |