Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
5RK60GU-AWMU / 5GU18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU30RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 64 | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU36RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 76 | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU60RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 129 | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU90RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU120RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU180RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU3.6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.8 [50 Hz] 6.4 [60 Hz] | Rated Speed (rpm) - 416[50 Hz] 500 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 13 [50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 250[50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU9RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 [50 Hz] 22 [60 Hz] | Rated Speed (rpm) - 166[50 Hz] 200 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU15RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 44 [50 Hz] 36 [60 Hz] | Rated Speed (rpm) - 100[50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 [50 Hz] 44 [60 Hz] | Rated Speed (rpm) - 83[50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU30RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 64 [60 Hz] 77 [50 Hz] | Rated Speed (rpm) - 50[50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU36RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 93 [50 Hz] 76 [60 Hz] | Rated Speed (rpm) - 41[50 Hz] 50 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU60RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 129 [60 Hz] 155 [50 Hz] | Rated Speed (rpm) - 25[50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU90RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 16[50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU120RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 12.5[50 Hz] 15 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU180RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 8.3[50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8.1 [200 VAC, 50 Hz] 6.9 [60 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU3.6RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 9.7 [200 VAC, 50 Hz] 8.2 [60 Hz] | Rated Speed (rpm) - 416[200 VAC, 50 Hz] 500 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 13.5 [200 VAC, 50 Hz] 11.4 [60 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU6RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 16.3 [200 VAC, 50 Hz] 13.7 [60 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU7.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 17.2 [60 Hz] 20 [200 VAC, 50 Hz] | Rated Speed (rpm) - 200[200 VAC, 50 Hz] 240 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU9RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 24 [200 VAC, 50 Hz] 20 [60 Hz] | Rated Speed (rpm) - 166[200 VAC, 50 Hz] 200 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 33 [200 VAC, 50 Hz] 28 [60 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |