Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
5IK60GU-SWM / 5GU12.5KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 36 [200 VAC, 50 Hz] 30 [60 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU12.5KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 55 [200 VAC, 50 Hz] 46 [60 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN12.5KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 23 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN12.5KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 28 [50 Hz] 23 [60 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU12.5KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 32 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU12.5KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 39 [50 Hz] 32 [60 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU12.5KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 46 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU12.5KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 59 [50 Hz] 48 [60 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 19.5 [60 Hz] 23 [200 VAC, 50 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 33 [200 VAC, 50 Hz] 28 [60 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 37 [200 VAC, 50 Hz] 30 [60 Hz] | Rated Speed (rpm) - 166[200 VAC, 50 Hz] 200 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 20 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 23 [50 Hz] 19.4 [60 Hz] | Rated Speed (rpm) - 120[50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 30 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 30 [60 Hz] 37 [50 Hz] | Rated Speed (rpm) - 120[50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 54 [50 Hz] 45 [60 Hz] | Rated Speed (rpm) - 120[50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN12.5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10 [60 Hz] 12.7 [200 VAC, 50 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN12.5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 11.3 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN12.5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 11.3 [60 Hz] 13.6 [50 Hz] | Rated Speed (rpm) - 120[50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN12.5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 19.5 [60 Hz] 23 [200 VAC, 50 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN12.5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 19.5 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN12.5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 19.5 [60 Hz] 23 [50 Hz] | Rated Speed (rpm) - 120[50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU12.5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 33 [200 VAC, 50 Hz] 28 [60 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU12.5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 30 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |