Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
2RK6GN-CWME / 2GN18KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.2 [50 Hz] 5.3 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
3RK15GN-AWMU / 3GN18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 13.2 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
3RK15GN-CWME / 3GN18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 15.9 [50 Hz] 13.2 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN18KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 24 [200 VAC, 50 Hz] 20 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 22 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 [50 Hz] 22 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN18KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 38 [200 VAC, 50 Hz] 33 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU18KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 52 [200 VAC, 50 Hz] 44 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU18KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 79 [200 VAC, 50 Hz] 66 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 34 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 40 [50 Hz] 33 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 46 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 46 [60 Hz] 56 [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 68 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU18KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 84 [50 Hz] 69 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN18RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 14 [60 Hz] 18.6 [200 VAC, 50 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 15.9 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 19.5 [50 Hz] 15.9 [60 Hz] | Rated Speed (rpm) - 83[50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 32 [200 VAC, 50 Hz] 28 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 48 [200 VAC, 50 Hz] 41 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 73 [200 VAC, 50 Hz] 61 [60 Hz] | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 28 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 28 [60 Hz] 34 [50 Hz] | Rated Speed (rpm) - 83[50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU18RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 [50 Hz] 44 [60 Hz] | Rated Speed (rpm) - 83[50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |