Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
2IK6GN-SWM / 2GN75KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 21 [200 VAC, 50 Hz] 17.7 [60 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
2RK6GN-AWMU / 2GN75KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 17.7 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
2RK6GN-CWME / 2GN75KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 21 [50 Hz] 17.7 [60 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
3RK15GN-AWMU / 3GN75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
3RK15GN-CWME / 3GN75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN75KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 [200 VAC, 50 Hz] 69 [60 Hz] | Rated Speed (rpm) - 20[200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN75KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 20[200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU75KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 [200 VAC, 50 Hz] 148 [60 Hz] | Rated Speed (rpm) - 20[200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU75KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 20[200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU75KHA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Lead Wire | Rated Torque (lb-in) - 260 [200 VAC, 50 Hz] 220 [60 Hz] | Rated Speed (rpm) - 20[200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 158 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 [50 Hz] 158 [60 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU75KHA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Lead Wire | Rated Torque (lb-in) - 220 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU75KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU75KHA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - High-Power Parallel Shaft | Type - Lead Wire | Rated Torque (lb-in) - 260 [50 Hz] 230 [60 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN75RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 20[200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU75RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 151 [60 Hz] 177 [200 VAC, 50 Hz] | Rated Speed (rpm) - 20[200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU75RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 25[200 VAC, 50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN75RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN75RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 20[50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |