Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
5RK90GU-AWMU / 5GU15RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 120 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU18RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 63 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU25RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 87 | Rated Speed (rpm) - 72 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU30RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 92 | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU36RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 111 | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU50RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 155 | Rated Speed (rpm) - 36 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU60RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU75RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU90RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU100RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 18 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU120RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU150RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 12 |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU180RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10.9 [60 Hz] 13.2 [50 Hz] | Rated Speed (rpm) - 500[50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU3.6RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 13.1 [60 Hz] 15.8 [50 Hz] | Rated Speed (rpm) - 416[50 Hz] 500 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 18.6 [60 Hz] 22 [50 Hz] | Rated Speed (rpm) - 300[50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU6RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 [50 Hz] 22 [60 Hz] | Rated Speed (rpm) - 250[50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU7.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 32 [50 Hz] 27 [60 Hz] | Rated Speed (rpm) - 200[50 Hz] 240 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU9RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 39 [50 Hz] 32 [60 Hz] | Rated Speed (rpm) - 166[50 Hz] 200 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU12.5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 54 [50 Hz] 45 [60 Hz] | Rated Speed (rpm) - 120[50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU15RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 65 [50 Hz] 54 [60 Hz] | Rated Speed (rpm) - 100[50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU18RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 65 [60 Hz] 78 [50 Hz] | Rated Speed (rpm) - 83[50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU25RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 109 [50 Hz] 91 [60 Hz] | Rated Speed (rpm) - 60[50 Hz] 72 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU30RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 96 [60 Hz] 115 [50 Hz] | Rated Speed (rpm) - 50[50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU36RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 115 [60 Hz] 139 [50 Hz] | Rated Speed (rpm) - 41[50 Hz] 50 [60 Hz] |
Add To Cart
Request Quote |