Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
3RK15GN-CWME / 3GN3KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.6 [50 Hz] 2.3 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN3KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.4 [60 Hz] 3.9 [200 VAC, 50 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN3KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.6 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN3KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.4 [50 Hz] 3.6 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN3KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.4 [200 VAC, 50 Hz] 5.5 [60 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU3KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 9.6 [200 VAC, 50 Hz] 8.1 [60 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU3KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 14.6 [200 VAC, 50 Hz] 12.3 [60 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN3KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.8 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN3KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.8 [50 Hz] 5.5 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU3KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8.6 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU3KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10.6 [50 Hz] 8.6 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU3KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.3 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU3KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 15.9 [50 Hz] 13.2 [60 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.7 [60 Hz] 5.4 [200 VAC, 50 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8.1 [200 VAC, 50 Hz] 6.9 [60 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10.3 [60 Hz] 12.3 [200 VAC, 50 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.8 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.4 [50 Hz] 4.6 [60 Hz] | Rated Speed (rpm) - 500[50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.3 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8.9 [50 Hz] 7.3 [60 Hz] | Rated Speed (rpm) - 500[50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU3RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10.9 [60 Hz] 13.2 [50 Hz] | Rated Speed (rpm) - 500[50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN3RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.6 [60 Hz] 2 [200 VAC, 50 Hz] | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN3RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.8 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN3RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.8 [60 Hz] 2.2 [50 Hz] | Rated Speed (rpm) - 500[50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |