Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
5RK60GU-AWMU / 5GU5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.3 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 14.8 [50 Hz] 12.3 [60 Hz] | Rated Speed (rpm) - 300[50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 17.7 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 18.6 [60 Hz] 22 [50 Hz] | Rated Speed (rpm) - 300[50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.4 [200 VAC, 50 Hz] 2.7 [60 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3 [60 Hz] 3.6 [50 Hz] | Rated Speed (rpm) - 300[50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.6 [200 VAC, 50 Hz] 5.8 [60 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.8 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7 [50 Hz] 5.8 [60 Hz] | Rated Speed (rpm) - 300[50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10 [200 VAC, 50 Hz] 8.4 [60 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8.9 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8.9 [60 Hz] 10.9 [50 Hz] | Rated Speed (rpm) - 300[50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU5RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.7 [60 Hz] 15 [200 VAC, 50 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.9 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU5RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 13.4 [60 Hz] 16.2 [50 Hz] | Rated Speed (rpm) - 300[50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN5RAA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.4 [60 Hz] 4.2 [200 VAC, 50 Hz] | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.8 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN5RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.5 [50 Hz] 3.8 [60 Hz] | Rated Speed (rpm) - 300[50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
2IK6GN-SWM / 2GN6KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.1 [200 VAC, 50 Hz] 1.77 [60 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
2RK6GN-AWMU / 2GN6KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.77 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
2RK6GN-CWME / 2GN6KA | - Discontinued Product | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.1 [50 Hz] 1.77 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
3RK15GN-AWMU / 3GN6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.5 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
3RK15GN-CWME / 3GN6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.4 [50 Hz] 4.5 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN6KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.9 [200 VAC, 50 Hz] 6.9 [60 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |