These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 2IK6GN-SWM / 2GN3KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 3 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 1.06 [200 VAC, 50 Hz] 0.88 [60 Hz] | Rated Speed (rpm) N/A 500 [200 VAC, 50 Hz] 600 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN3.6KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 3.6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 1.23 [200 VAC, 50 Hz] 1.06 [60 Hz] | Rated Speed (rpm) N/A 416 [200 VAC, 50 Hz] 500 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN5KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 1.77 [200 VAC, 50 Hz] 1.5 [60 Hz] | Rated Speed (rpm) N/A 300 [200 VAC, 50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN6KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 2.1 [200 VAC, 50 Hz] 1.77 [60 Hz] | Rated Speed (rpm) N/A 250 [200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN7.5KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 7.5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 2.6 [200 VAC, 50 Hz] 2.2 [60 Hz] | Rated Speed (rpm) N/A 200 [200 VAC, 50 Hz] 240 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN9KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 9 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 3.1 [200 VAC, 50 Hz] 2.6 [60 Hz] | Rated Speed (rpm) N/A 166 [200 VAC, 50 Hz] 200 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN12.5KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 12.5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 4.4 [200 VAC, 50 Hz] 3.7 [60 Hz] | Rated Speed (rpm) N/A 120 [200 VAC, 50 Hz] 144 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN15KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 15 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 5.3 [200 VAC, 50 Hz] 4.4 [60 Hz] | Rated Speed (rpm) N/A 100 [200 VAC, 50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN18KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 18 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 6.2 [200 VAC, 50 Hz] 5.3 [60 Hz] | Rated Speed (rpm) N/A 83 [200 VAC, 50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN25KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 25 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 7.8 [200 VAC, 50 Hz] 6.6 [60 Hz] | Rated Speed (rpm) N/A 60 [200 VAC, 50 Hz] 72 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN30KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 30 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 9.7 [200 VAC, 50 Hz] 7.9 [60 Hz] | Rated Speed (rpm) N/A 50 [200 VAC, 50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN36KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 36 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 11.5 [200 VAC, 50 Hz] 9.7 [60 Hz] | Rated Speed (rpm) N/A 41 [200 VAC, 50 Hz] 50 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN50KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 50 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 14.1 [200 VAC, 50 Hz] 12.3 [60 Hz] | Rated Speed (rpm) N/A 30 [200 VAC, 50 Hz] 36 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN60KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 60 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 16.8 [200 VAC, 50 Hz] 14.1 [60 Hz] | Rated Speed (rpm) N/A 25 [200 VAC, 50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN75KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 75 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 21 [200 VAC, 50 Hz] 17.7 [60 Hz] | Rated Speed (rpm) N/A 20 [200 VAC, 50 Hz] 24 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN90KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 90 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 25 [200 VAC, 50 Hz] 21 [60 Hz] | Rated Speed (rpm) N/A 16 [200 VAC, 50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN100KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 100 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 26 [200 VAC, 50 Hz] 23 [60 Hz] | Rated Speed (rpm) N/A 15 [200 VAC, 50 Hz] 18 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN120KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 120 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 26 | Rated Speed (rpm) N/A 15 |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN150KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 150 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 26 | Rated Speed (rpm) N/A 10 [200 VAC, 50 Hz] 12 [60 Hz] |
Add To Cart
Request Quote |
| 2IK6GN-SWM / 2GN180KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Three-Phase 200/220/230 VAC | Gear Ratio (X:1) N/A 180 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 26 | Rated Speed (rpm) N/A 10 |
Add To Cart
Request Quote |
| 2RK6GN-AWMU / 2GN3KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 3 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 0.55 | Rated Speed (rpm) N/A 600 |
Add To Cart
Request Quote |
| 2RK6GN-AWMU / 2GN3.6KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 3.6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 1.06 | Rated Speed (rpm) N/A 500 |
Add To Cart
Request Quote |
| 2RK6GN-AWMU / 2GN5KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 1.5 | Rated Speed (rpm) N/A 360 |
Add To Cart
Request Quote |
| 2RK6GN-AWMU / 2GN6KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 6 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 1.77 | Rated Speed (rpm) N/A 300 |
Add To Cart
Request Quote |
| 2RK6GN-AWMU / 2GN7.5KA | N/A Discontinued Product | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 6 W (1/125 HP) | Voltage (VAC) N/A Single-Phase 110/115 VAC | Gear Ratio (X:1) N/A 7.5 :1 | Shaft/Gear Type N/A Parallel Shaft Gearhead | Type N/A Lead Wire | Rated Torque (lb-in) N/A 2.2 | Rated Speed (rpm) N/A 240 |
Add To Cart
Request Quote |