Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Power Supply |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
AS98AATP | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | List Price - |
Add To Cart
Request Quote |
AS98ACTP | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS98ASTP | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS98MSEP-N10 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS98MCEP-N10 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS98AAEP-N10 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | List Price - |
Add To Cart
Request Quote |
AS98ASEP-N10 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS98MAEP-N10 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | List Price - |
Add To Cart
Request Quote |
AS98ACEP-N10 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS66MSEP-T7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS66ACEP-T7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS66AAEP-T7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | List Price - |
Add To Cart
Request Quote |
AS66MCEP-T7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS66MAEP-T7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | List Price - |
Add To Cart
Request Quote |
AS66ASEP-T7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS98AAEP-H50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | List Price - |
Add To Cart
Request Quote |
AS98ACEP-H50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS98ASEP-H50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS98MCEP-H50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS98MAEP-H50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | List Price - |
Add To Cart
Request Quote |
AS98MSEP-H50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS66MSEP-T10 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS66ASEP-T10 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |
AS66MAEP-T10 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | List Price - |
Add To Cart
Request Quote |
AS66MCEP-T10 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | List Price - |
Add To Cart
Request Quote |