Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
H2L40T050-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50T050-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4491 lb-in 507.4 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L28R050-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 845 lb-in 95.5 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R050-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1585 lb-in 179.1 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R050-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50R050-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4491 lb-in 507.4 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L28R050-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 845 lb-in 95.5 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R050-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1585 lb-in 179.1 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R050-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50R050-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4491 lb-in 507.4 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L28L050-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 845 lb-in 95.5 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32L050-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1585 lb-in 179.1 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L050-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L050-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4491 lb-in 507.4 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L28L050-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 845 lb-in 95.5 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32L050-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1585 lb-in 179.1 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L050-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L050-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4491 lb-in 507.4 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S30N050-BML4A | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 814 lb-in 92 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S35N050-BMM4S | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1531 lb-in 173 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S45N050-BMP4S | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 3053 lb-in 344.9 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S50N050-BMR4S | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/2 in. | Type - Terminal Box | Rated Torque - 4496 lb-in 508 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S30N050-BWML4E | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 814 lb-in 92 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S35N050-BWMM4E | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1531 lb-in 173 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S45N050-BWMP4E | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 3053 lb-in 344.9 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |