Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
G3F40N060-BMP4S | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3884 lb-in 438.8 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3F50N060-BMR4S | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 5696 lb-in 643.6 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3F40N060-BWMP4E | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3884 lb-in 438.8 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3F50N060-BWMR4E | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 5696 lb-in 643.6 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K28N080-BML4A | Mount - Flange Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 1383 lb-in 156.3 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N080-BMM4S | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 293 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K28N080-BWML4E | Mount - Flange Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 1383 lb-in 156.3 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N080-BWMM4E | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 293 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N080-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 293 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L40N080-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 5176 lb-in 584.8 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L50N080-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7595 lb-in 858.1 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L28N080-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 1383 lb-in 156.3 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N080-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 293 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L40N080-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 5176 lb-in 584.8 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L50N080-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7595 lb-in 858.1 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32T080-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1308 lb-in 147.8 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40T080-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50T080-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4899 lb-in 553.5 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50T080-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7187 lb-in 812 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32T080-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1308 lb-in 147.8 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40T080-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50T080-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4899 lb-in 553.5 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50T080-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7187 lb-in 812 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R080-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1308 lb-in 147.8 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R080-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |