Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L22N020-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Type - Terminal Box | Rated Torque - 357 lb-in 40.3 N·m | Rated Speed (rpm) - 85 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S50N040-BWMR4E | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/2 in. | Type - Terminal Box | Rated Torque - 3593 lb-in 406 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S50N040-BMR4S | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/2 in. | Type - Terminal Box | Rated Torque - 3593 lb-in 406 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L060-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3676 lb-in 415.3 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R060-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3676 lb-in 415.3 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L060-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3676 lb-in 415.3 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R060-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3676 lb-in 415.3 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40T060-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3676 lb-in 415.3 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40T060-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3676 lb-in 415.3 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40T120-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3677 lb-in 415.4 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40T120-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3677 lb-in 415.4 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R120-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3677 lb-in 415.4 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L120-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3677 lb-in 415.4 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R120-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3677 lb-in 415.4 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L120-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3677 lb-in 415.4 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S45N060-BMP4S | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 3682 lb-in 416 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S45N060-BWMP4E | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 3682 lb-in 416 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L50N040-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L50N040-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3F50N040-BWMR4E | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3F50N040-BMR4S | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S35N012-BMM4S | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 380 lb-in 42.9 N·m | Rated Speed (rpm) - 136 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S35N012-BWMM4E | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 380 lb-in 42.9 N·m | Rated Speed (rpm) - 136 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32L240-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 3819 lb-in 431.5 N·m | Rated Speed (rpm) - 7 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32L240-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 3819 lb-in 431.5 N·m | Rated Speed (rpm) - 7 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |