Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
H2L32R120-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1961 lb-in 221.6 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R160-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2615 lb-in 295.5 N·m | Rated Speed (rpm) - 10.60 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R200-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 3269 lb-in 369.3 N·m | Rated Speed (rpm) - 8.50 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R240-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 3819 lb-in 431.5 N·m | Rated Speed (rpm) - 7 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R005-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R010-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 317 lb-in 35.8 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R015-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 476 lb-in 53.8 N·m | Rated Speed (rpm) - 113 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R020-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 634 lb-in 71.6 N·m | Rated Speed (rpm) - 85 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R025-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 793 lb-in 89.6 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R030-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 951 lb-in 107.4 N·m | Rated Speed (rpm) - 57 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R040-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1268 lb-in 143.3 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R050-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1585 lb-in 179.1 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R060-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1902 lb-in 214.9 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R080-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R100-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3065 lb-in 346.3 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R120-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3677 lb-in 415.4 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R160-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 4903 lb-in 554 N·m | Rated Speed (rpm) - 10.60 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R200-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 6129 lb-in 692.5 N·m | Rated Speed (rpm) - 8.50 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R240-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 6770 lb-in 764.9 N·m | Rated Speed (rpm) - 7 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R005-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 321 lb-in 36.3 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R010-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 633 lb-in 71.5 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R015-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 954 lb-in 107.8 N·m | Rated Speed (rpm) - 113 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R020-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1266 lb-in 143 N·m | Rated Speed (rpm) - 85 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R025-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1587 lb-in 179.3 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R030-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1899 lb-in 214.6 N·m | Rated Speed (rpm) - 57 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |