Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S30N010-BML4A | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 168 lb-in 19 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S30N007-BML4A | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 123 lb-in 13.9 N·m | Rated Speed (rpm) - 227 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S30N005-BML4A | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L120-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10751 lb-in 1214.7 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L100-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 9017 lb-in 1018.8 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L080-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7187 lb-in 812 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L060-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 5384 lb-in 608.3 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L050-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4491 lb-in 507.4 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L040-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 3563 lb-in 402.6 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L030-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 2783 lb-in 314.4 N·m | Rated Speed (rpm) - 57 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L025-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 2324 lb-in 262.6 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L020-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 1855 lb-in 209.6 N·m | Rated Speed (rpm) - 85 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L015-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 1396 lb-in 157.7 N·m | Rated Speed (rpm) - 113 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L010-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 928 lb-in 104.8 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L005-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 468 lb-in 52.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L240-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 7 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L200-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 8.50 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L160-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 9797 lb-in 1106.9 N·m | Rated Speed (rpm) - 10.60 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L120-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7343 lb-in 829.6 N·m | Rated Speed (rpm) - 14 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L100-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 6121 lb-in 691.6 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L080-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4899 lb-in 553.5 N·m | Rated Speed (rpm) - 21 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L060-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3676 lb-in 415.3 N·m | Rated Speed (rpm) - 28 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L050-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L040-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2454 lb-in 277.3 N·m | Rated Speed (rpm) - 42 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L030-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1899 lb-in 214.6 N·m | Rated Speed (rpm) - 57 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |