Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
176 - 200 of 695 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

List Price

Add To Cart / Contact Sales
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3065 lb-in  346.3 N·m   - 17 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3677 lb-in  415.4 N·m   - 14 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 4903 lb-in  554 N·m   - 10.60 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 6129 lb-in  692.5 N·m   - 8.50 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 6770 lb-in  764.9 N·m   - 7 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 321 lb-in  36.3 N·m   - 340 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 633 lb-in  71.5 N·m   - 170 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 954 lb-in  107.8 N·m   - 113 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1266 lb-in  143 N·m   - 85 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1587 lb-in  179.3 N·m   - 68 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1899 lb-in  214.6 N·m   - 57 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 2454 lb-in  277.3 N·m   - 42 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3061 lb-in  345.8 N·m   - 34 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3676 lb-in  415.3 N·m   - 28 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 2 in. - Terminal Box - 4899 lb-in  553.5 N·m   - 21 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 2 in. - Terminal Box - 6121 lb-in  691.6 N·m   - 17 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 2 in. - Terminal Box - 7343 lb-in  829.6 N·m   - 14 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 2 in. - Terminal Box - 9797 lb-in  1106.9 N·m   - 10.60 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 2 in. - Terminal Box - 10838 lb-in  1224.5 N·m   - 8.50 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 2 in. - Terminal Box - 10838 lb-in  1224.5 N·m   - 7 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 2 in. - Terminal Box - 468 lb-in  52.9 N·m   - 340 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 2 in. - Terminal Box - 928 lb-in  104.8 N·m   - 170 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 2 in. - Terminal Box - 1396 lb-in  157.7 N·m   - 113 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 2 in. - Terminal Box - 1855 lb-in  209.6 N·m   - 85 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 2 in. - Terminal Box - 2324 lb-in  262.6 N·m   - 68 - IP44 Request Quote - Add To Cart
Request Quote
176 - 200 of 695 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved