Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L28R005-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R005-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40R005-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 321 lb-in 36.3 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50R005-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 468 lb-in 52.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L28L005-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32L005-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L005-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 321 lb-in 36.3 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L005-BMR4S | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 468 lb-in 52.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L28L005-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32L005-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L40L005-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 321 lb-in 36.3 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L50L005-BWMR4E | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 468 lb-in 52.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S30N005-BML4A | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S35N005-BMM4S | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S45N005-BMP4S | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 300 lb-in 33.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S45N005-BMR4S | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 451 lb-in 51 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S30N005-BWML4E | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S35N005-BWMM4E | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S45N005-BWMP4E | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 300 lb-in 33.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S45N005-BWMR4E | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 451 lb-in 51 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L22N005-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Type - Terminal Box | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L28T005-BML6S | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP40 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3F40N005-BMR4S | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 494 lb-in 55.8 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3F40N005-BWMR4E | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 494 lb-in 55.8 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S30N007-BML4A | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 123 lb-in 13.9 N·m | Rated Speed (rpm) - 227 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |