COMPANY HEADER

The PMC series combines a high torque miniature 5-phase stepper motor with a board-level, credit card sized driver.

  • DC input
  • 1.10 in frame size
  • Maximum holding torque from 0.3 lb-in to 17.5 lb-in
  • Permissible speed range from 0 to 2500 r/min
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Motor Frame Size

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Shaft

Step Angle

Maximum Holding Torque (lb-in)

Permissible Speed Range (r/min)

CAD

Add To Cart/Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A N/A Round Shaft (No Gearhead) N/A Single N/A 0.72 ° N/A 0.30 N/A N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 3.6 :1 N/A MG Geared N/A Single N/A 0.2 ° N/A 0.70 N/A 0 ~ 833 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 7.2 :1 N/A MG Geared N/A Single N/A 0.1 ° N/A 1.40 N/A 0 ~ 416 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 10 :1 N/A MG Geared N/A Single N/A 0.072 ° N/A 1.80 N/A 0 ~ 300 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 20 :1 N/A MG Geared N/A Single N/A 0.036 ° N/A 3 N/A 0 ~ 150 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 30 :1 N/A MG Geared N/A Single N/A 0.024 ° N/A 4.50 N/A 0 ~ 100 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 50 :1 N/A HG Geared N/A Single N/A 0.0144 ° N/A 13.10 N/A 0 ~ 70 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 100 :1 N/A HG Geared N/A Single N/A 0.0072 ° N/A 17.50 N/A 0 ~ 35 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A N/A Round Shaft (No Gearhead) N/A Double N/A 0.72 ° N/A 0.30 N/A N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 3.6 :1 N/A MG Geared N/A Double N/A 0.2 ° N/A 0.70 N/A 0 ~ 833 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 7.2 :1 N/A MG Geared N/A Double N/A 0.1 ° N/A 1.40 N/A 0 ~ 416 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 10 :1 N/A MG Geared N/A Double N/A 0.072 ° N/A 1.80 N/A 0 ~ 300 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 20 :1 N/A MG Geared N/A Double N/A 0.036 ° N/A 3 N/A 0 ~ 150 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 30 :1 N/A MG Geared N/A Double N/A 0.024 ° N/A 4.50 N/A 0 ~ 100 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 50 :1 N/A HG Geared N/A Double N/A 0.0144 ° N/A 13.10 N/A 0 ~ 70 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A 100 :1 N/A HG Geared N/A Double N/A 0.0072 ° N/A 17.50 N/A 0 ~ 35 N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A N/A Round Shaft (No Gearhead) N/A Single N/A 0.72 ° N/A 0.50 N/A N/A Add To Cart
Request Quote
N/A 5-Phase Stepper Motor System N/A 1.1 in. sq. N/A 24/36 VDC N/A N/A Round Shaft (No Gearhead) N/A Double N/A 0.72 ° N/A 0.50 N/A N/A Add To Cart
Request Quote
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1