DC Input brushless DC motors for use with BLV Series R Type Drivers.
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLMR6400SKM-30FR-B | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 287 lb-in32.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-50FR-B | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 478 lb-in54 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-100FR-B | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 956 lb-in108 N·m | Electromagnetic Brake - Equipped | Cable Direction - Opposite Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-10FR-F | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 96 lb-in10.8 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-15FR-F | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-20FR-F | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 191 lb-in21.6 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-30FR-F | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 287 lb-in32.4 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-50FR-F | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 478 lb-in54 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR6400SKM-100FR-F | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 956 lb-in108 N·m | Electromagnetic Brake - Equipped | Cable Direction - Output Shaft Side | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - |
Add To Cart
Request Quote |