The AlphaStep is a revolutionary stepping motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Electromagnetic Brake |
Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| AS66MAP | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 10.63 | Permissible Speed Range (r/min) N/A | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-T3.6 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 3.6 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 11 | Permissible Speed Range (r/min) N/A 0 ~ 500 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-T7.2 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 7.2 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 22 | Permissible Speed Range (r/min) N/A 0 ~ 250 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-T10 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 10 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 26 | Permissible Speed Range (r/min) N/A 0 ~ 180 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-T20 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 20 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 30 | Permissible Speed Range (r/min) N/A 0 ~ 90 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-T30 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 30 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 35 | Permissible Speed Range (r/min) N/A 0 ~ 60 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-N5 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 30 | Permissible Speed Range (r/min) N/A 0 ~ 600 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-N7.2 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 7.2 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 35 | Permissible Speed Range (r/min) N/A 0 ~ 416 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-N10 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 10 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 44 | Permissible Speed Range (r/min) N/A 0 ~ 300 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-N25 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 25 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 70 | Permissible Speed Range (r/min) N/A 0 ~ 120 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-N36 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 36 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 70 | Permissible Speed Range (r/min) N/A 0 ~ 83 | List Price N/A |
Add To Cart
Request Quote |
| AS66MAP-N50 | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 50 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 70 | Permissible Speed Range (r/min) N/A 0 ~ 60 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 10.63 | Permissible Speed Range (r/min) N/A | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-T3.6 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 3.6 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 11 | Permissible Speed Range (r/min) N/A 0 ~ 500 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-T7.2 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 7.2 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 22 | Permissible Speed Range (r/min) N/A 0 ~ 250 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-T10 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 10 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 26 | Permissible Speed Range (r/min) N/A 0 ~ 180 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-T20 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 20 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 30 | Permissible Speed Range (r/min) N/A 0 ~ 90 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-T30 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 30 :1 | Shaft/Gear Type N/A TH Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 35 | Permissible Speed Range (r/min) N/A 0 ~ 60 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-N5 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 5 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 30 | Permissible Speed Range (r/min) N/A 0 ~ 600 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-N7.2 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 7.2 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 35 | Permissible Speed Range (r/min) N/A 0 ~ 416 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-N10 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 10 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 44 | Permissible Speed Range (r/min) N/A 0 ~ 300 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-N25 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 25 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 70 | Permissible Speed Range (r/min) N/A 0 ~ 120 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-N36 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 36 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 70 | Permissible Speed Range (r/min) N/A 0 ~ 83 | List Price N/A |
Add To Cart
Request Quote |
| AS66MA-N50 | N/A AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Single-Phase 100-115 VAC | Gear Ratio (X:1) N/A 50 :1 | Shaft/Gear Type N/A PN Geared | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 70 | Permissible Speed Range (r/min) N/A 0 ~ 60 | List Price N/A |
Add To Cart
Request Quote |
| AS66MSP | N/A AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size N/A 2.36 in. sq. | Power Supply N/A Three-Phase 200-230 VAC | Gear Ratio (X:1) N/A | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Electromagnetic Brake N/A Equipped | Maximum Holding Torque (lb-in) N/A 10.63 | Permissible Speed Range (r/min) N/A | List Price N/A |
Add To Cart
Request Quote |