Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Permissible Overhung Load |
Permissible Thrust Load |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK30VES3T2-50S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 64 lb-in [60 Hz] 77 lb-in [50 Hz] 7.3 N·m [60 Hz] 8.8 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²12000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²2200 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote | CAD - |
Add To Cart
Request Quote |
4IK30VES3T2-60S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 77 lb-in [60 Hz] 93 lb-in [50 Hz] 10.6 N·m [50 Hz] 8.8 N·m [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²17500 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²3200 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote | CAD - |
Add To Cart
Request Quote |
4IK30VES3T2-6S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 6 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] 0.92 N·m [60 Hz] 1.1 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 61 oz-in²175 oz-in²Instantaneous Stop = 11.2 x 10-4 kg·m²32 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | Permissible Thrust Load - 22 lb100 N | Request Quote | CAD - |
Add To Cart
Request Quote |