Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
VHI540SM-120 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 220 | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
VHI540SM-180 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHI540SM-300 | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 5 [200 VAC, 50 Hz] 6 [60 Hz] |
Add To Cart
Request Quote |
VHR540AM-5U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
VHR540AM-6U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 13.2 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
VHR540AM-9U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 19.4 | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |
VHR540AM-15U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 31 | Rated Speed (rpm) - 120 |
Add To Cart
Request Quote |
VHR540AM-18U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 38 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
VHR540AM-30U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 61 | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |
VHR540AM-36U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 74 | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
VHR540AM-60U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 123 | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |
VHR540AM-90U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 184 | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
VHR540AM-120U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 230 | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
VHR540AM-180U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHR540AM-300U | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHR540CM-5E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 12.3 [50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
VHR540CM-6E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 15 [50 Hz] 12.3 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
VHR540CM-9E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 18.5 [60 Hz] 23 [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] |
Add To Cart
Request Quote |
VHR540CM-15E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 30 [60 Hz] 38 [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
VHR540CM-18E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 45 [50 Hz] 37 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
VHR540CM-30E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 59 [60 Hz] 71 [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
VHR540CM-36E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 70 [60 Hz] 86 [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] |
Add To Cart
Request Quote |
VHR540CM-60E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 118 [60 Hz] 144 [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
VHR540CM-90E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 177 [60 Hz] 210 [50 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |
VHR540CM-120E | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 220 [60 Hz] 260 [50 Hz] | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |