Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RK599BAE-N5 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK599ACE-N5 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK599AAE-N5 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566BCE-N5 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566BAE-N5 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566ACE-N5 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566AAE-N5 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK544BA-N5 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 112 oz-in0.8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK544AA-N5 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 112 oz-in0.8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596AAER27T3.6 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 624 oz-in4.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAER27T3.6 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596ACER27T3.6 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 624 oz-in4.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564ACER27T3.6 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AAR27T3.6 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596BCE-T3.6 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 624 oz-in4.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596BAE-T3.6 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 624 oz-in4.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596ACE-T3.6 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 624 oz-in4.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596AAE-T3.6 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 624 oz-in4.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BCE-T3.6 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BAE-T3.6 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564ACE-T3.6 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAE-T3.6 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543BA-T3.6 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AA-T3.6 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK599AAE-R27 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 580 oz-in4.1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |