Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
RK564BAE-PS36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BAE-PS50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BCE-PS25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BCE-PS36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BCE-PS50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564ACER27PS25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564ACER27PS36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564ACER27PS50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAER27PS25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAER27PS36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAER27PS50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Graph |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564ACER27H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0000288º ~ 0.0072º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAE-H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000288º ~ 0.0072º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAE-N25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAE-N36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAE-N50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BCE-H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0000288º ~ 0.0072º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BCE-N25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BCE-N36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BCE-N50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BAE-H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000288º ~ 0.0072º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BAE-N25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BAE-N36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BAE-N50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564ACE-H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0000288º ~ 0.0072º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |