Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RK545BA | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 34 oz-in0.24 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AA-PS25 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AA-PS36 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AA-PS50 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543BA-PS25 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543BA-PS36 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543BA-PS50 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK545AA-PS10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000288º ~ 0.072º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK545AA-PS5 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK545AA-PS7 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK545BA-PS10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000288º ~ 0.072º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK545BA-PS5 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000576º ~ 0.144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK545BA-PS7 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AA-R27 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 18.4 oz-in0.13 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK544AA-R27 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 25 oz-in0.18 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK545AA-R27 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 34 oz-in0.24 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AAR27T10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 141 oz-in1 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000288º ~ 0.072º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AAR27T20 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000144º ~ 0.036º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AAR27T3.6 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0008º ~ 0.2º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AAR27T30 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000096º ~ 0.024º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AAR27T7.2 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AAR27PS25 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AAR27PS36 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK543AAR27PS50 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK545AAR27PS10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000288º ~ 0.072º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |