The RK series incorporates new functions and state-of-the-art technologies to achieve the ultimate performance of a stepper motor. The RK Series offers both the high resolution and smooth motion of a microstepping system with improved response characteristics found in a high performance stepping motor solution. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
  • Lowest vibration motor performance
  • Smooth Drive function
  • Geared options
  • IP65 motors available
  • Resolution - 0.72º ~ 0.0.00288º [16 steps] (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
Learn More
101 - 125 of 306 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Power Supply

Basic Step Angle

Encoder Output

Web Price

Current per Phase (A/phase)

Lead Time (Legacy)

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm
Graph
- 5200 oz-in37 N·m - Planetary Gear - 25 :1 - Single - Single-Phase 200-230 VAC - Microstep- 0.0001152º ~ 0.0288º - Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm
Graph
- 5200 oz-in37 N·m - Planetary Gear - 50 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0000576º ~ 0.0144º - Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm
Graph
- 5200 oz-in37 N·m - Planetary Gear - 36 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.00008º ~ 0.02º - Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm
Graph
- 5200 oz-in37 N·m - Planetary Gear - 25 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0001152º ~ 0.0288º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 590 oz-in4 N·m - Planetary Gear - 7.2 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.0004º ~ 0.1º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.000576º ~ 0.144º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.000288º ~ 0.072º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.0004º ~ 0.1º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.000576º ~ 0.144º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.000288º ~ 0.072º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Single-Phase 200-230 VAC - Microstep- 0.0004º ~ 0.1º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - Single - Single-Phase 200-230 VAC - Microstep- 0.000576º ~ 0.144º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Single-Phase 200-230 VAC - Microstep- 0.000288º ~ 0.072º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0004º ~ 0.1º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000576º ~ 0.144º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000288º ~ 0.072º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.0000576º ~ 0.0144º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.00008º ~ 0.02º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.0001152º ~ 0.0288º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.0000576º ~ 0.0144º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.00008º ~ 0.02º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.0001152º ~ 0.0288º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Single-Phase 200-230 VAC - Microstep- 0.0000576º ~ 0.0144º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Single-Phase 200-230 VAC - Microstep- 0.00008º ~ 0.02º - Request Quote - - Add To Cart
Request Quote
- 2.36 in60 mm
Graph
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Single-Phase 200-230 VAC - Microstep- 0.0001152º ~ 0.0288º - Request Quote - - Add To Cart
Request Quote
101 - 125 of 306 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved