COMPANY HEADER

The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.

  • Designed for continuous operation
  • Lower heat generation
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Package includes 3 m (9.8 ft.) motor cable

1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 

Item #

Frame Size

Power Supply

Shaft

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

List Price

Add To Cart/Request Quote
N/A 2.36 in60 mm N/A 24 VDC N/A Single N/A Not Equipped N/A 7.9 lb-in0.9 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 24 VDC N/A Double N/A Not Equipped N/A 7.9 lb-in0.9 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 3.35 in85 mm N/A Single-Phase 100-115 VAC N/A Single N/A Not Equipped N/A 24 lb-in2.80 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 3.35 in85 mm N/A Single-Phase 200-230 VAC N/A Single N/A Not Equipped N/A 24 lb-in2.80 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 3.35 in85 mm N/A Three-Phase 200-230 VAC N/A Single N/A Not Equipped N/A 24 lb-in2.80 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 3.35 in85 mm N/A Single-Phase 100-115 VAC N/A Double N/A Not Equipped N/A 24 lb-in2.80 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 3.35 in85 mm N/A Single-Phase 200-230 VAC N/A Double N/A Not Equipped N/A 24 lb-in2.80 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 3.35 in85 mm N/A Three-Phase 200-230 VAC N/A Double N/A Not Equipped N/A 24 lb-in2.80 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 5.12 in130 mm N/A Single-Phase 100-115 VAC N/A Single N/A Not Equipped N/A 106 lb-in12 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 5.12 in130 mm N/A Single-Phase 200-230 VAC N/A Single N/A Not Equipped N/A 106 lb-in12 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 5.12 in130 mm N/A Three-Phase 200-230 VAC N/A Single N/A Not Equipped N/A 106 lb-in12 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 5.12 in130 mm N/A Single-Phase 100-115 VAC N/A Double N/A Not Equipped N/A 106 lb-in12 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 5.12 in130 mm N/A Single-Phase 200-230 VAC N/A Double N/A Not Equipped N/A 106 lb-in12 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 5.12 in130 mm N/A Three-Phase 200-230 VAC N/A Double N/A Not Equipped N/A 106 lb-in12 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 5.12 in130 mm N/A Single-Phase 100-115 VAC N/A Single N/A Equipped N/A 106 lb-in12 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 5.12 in130 mm N/A Single-Phase 200-230 VAC N/A Single N/A Equipped N/A 106 lb-in12 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 5.12 in130 mm N/A Three-Phase 200-230 VAC N/A Single N/A Equipped N/A 106 lb-in12 N·m N/A 200 N/A Add To Cart
Request Quote
N/A 7.87 in200 mm N/A Single-Phase 100-115 VAC N/A Single N/A Not Equipped N/A 440 lb-in50 N·m N/A 110 N/A Add To Cart
Request Quote
N/A 7.87 in200 mm N/A Single-Phase 200-230 VAC N/A Single N/A Not Equipped N/A 440 lb-in50 N·m N/A 110 N/A Add To Cart
Request Quote
N/A 7.87 in200 mm N/A Three-Phase 200-230 VAC N/A Single N/A Not Equipped N/A 440 lb-in50 N·m N/A 110 N/A Add To Cart
Request Quote
N/A 7.87 in200 mm N/A Single-Phase 100-115 VAC N/A Double N/A Not Equipped N/A 440 lb-in50 N·m N/A 110 N/A Add To Cart
Request Quote
N/A 7.87 in200 mm N/A Single-Phase 200-230 VAC N/A Double N/A Not Equipped N/A 440 lb-in50 N·m N/A 110 N/A Add To Cart
Request Quote
N/A 7.87 in200 mm N/A Three-Phase 200-230 VAC N/A Double N/A Not Equipped N/A 440 lb-in50 N·m N/A 110 N/A Add To Cart
Request Quote
N/A 7.87 in200 mm N/A Single-Phase 100-115 VAC N/A Single N/A Equipped N/A 440 lb-in50 N·m N/A 110 N/A Add To Cart
Request Quote
N/A 7.87 in200 mm N/A Single-Phase 200-230 VAC N/A Single N/A Equipped N/A 440 lb-in50 N·m N/A 110 N/A Add To Cart
Request Quote
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2