Lead Time (Legacy) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
4IK25UCT-75A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 116 lb-in [50 Hz] 97 lb-in [60 Hz] 11 N·m [60 Hz] 13.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-90A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 116 lb-in [60 Hz] 140 lb-in [50 Hz] 13.2 N·m [60 Hz] 15.9 N·m [50 Hz] | Rated Speed (rpm) - 16.6 [50 Hz] 20 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-100A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 129 lb-in [60 Hz] 141 lb-in [50 Hz] 14.6 N·m [60 Hz] 16 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 4.1 [50 Hz] 5 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-50 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 64 lb-in 7.3 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-60 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 77 lb-in 8.8 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-75 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 97 lb-in 11 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-90 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 116 lb-in 13.2 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-100 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 129 lb-in 14.6 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-120 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-150 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-180 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-250 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-300 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-360 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-50 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 64 lb-in [60 Hz] 77 lb-in [50 Hz] 7.3 N·m [60 Hz] 8.8 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-60 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 77 lb-in [60 Hz] 93 lb-in [50 Hz] 10.6 N·m [50 Hz] 8.8 N·m [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-75 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 116 lb-in [50 Hz] 97 lb-in [60 Hz] 11 N·m [60 Hz] 13.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-90 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 116 lb-in [60 Hz] 140 lb-in [50 Hz] 13.2 N·m [60 Hz] 15.9 N·m [50 Hz] | Rated Speed (rpm) - 16.6 [50 Hz] 20 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-100 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 129 lb-in [60 Hz] 141 lb-in [50 Hz] 14.6 N·m [60 Hz] 16 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |