Lead Time (Legacy) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK25UCT-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 38 lb-in [60 Hz] 46 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-36 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-36A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-18A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 37 lb-in [60 Hz] 45 lb-in [50 Hz] 4.2 N·m [60 Hz] 5.1 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-18 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 37 lb-in [60 Hz] 45 lb-in [50 Hz] 4.2 N·m [60 Hz] 5.1 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UCT-7.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 36 lb-in [60 Hz] 43 lb-in [50 Hz] 4.1 N·m [60 Hz] 4.9 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UCT-7.5 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 36 lb-in [60 Hz] 43 lb-in [50 Hz] 4.1 N·m [60 Hz] 4.9 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UAT-9 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UAT-9A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-25A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 33 lb-in [60 Hz] 40 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 1062.50 oz-in²193.75 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-25 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 33 lb-in [60 Hz] 40 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 1062.50 oz-in²193.75 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK60UAT-12.5 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 40 lb-in 4.6 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK60UAT-12.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 40 lb-in 4.6 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-15A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 30 lb-in [60 Hz] 38 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-15 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 30 lb-in [60 Hz] 38 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-30A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UAT-18A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UAT-18 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UCT-75A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 320 lb-in [60 Hz] 350 lb-in [50 Hz] 36.8 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UCT-75 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 320 lb-in [60 Hz] 350 lb-in [50 Hz] 36.8 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UCT-90 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 16.6 [50 Hz] 20 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UCT-100 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UCT-120 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK90UCT-150 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |