These products are scheduled to be discontinued. Please contact your local sales office for more information.
101 - 125 of 316 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 3/4 in. - Terminal Box - 260 lb-in  30 N·m   - 7.20 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - Terminal Box - 260 lb-in  30 N·m   - 6 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Terminal Box - 15.9 lb-in [60 Hz]  19.4 lb-in [50 Hz]  1.8 N·m [60 Hz]  2.2 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - Terminal Box - 19.4 lb-in [60 Hz]  23 lb-in [50 Hz]  0.2 N·m [60 Hz]  2.6 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Terminal Box - 23 lb-in [60 Hz]  29 lb-in [50 Hz]  2.7 N·m [60 Hz]  3.3 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 337.50 oz-in²61.875 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Terminal Box - 29 lb-in [60 Hz]  35 lb-in [50 Hz]  3.3 N·m [60 Hz]  4 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in²89.1 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Terminal Box - 40 lb-in [60 Hz]  48 lb-in [50 Hz]  4.6 N·m [60 Hz]  5.5 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 937.50 oz-in²171.875 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Terminal Box - 48 lb-in [60 Hz]  58 lb-in [50 Hz]  5.5 N·m [60 Hz]  6.6 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in²247.5 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - Terminal Box - 58 lb-in [60 Hz]  69 lb-in [50 Hz]  6.6 N·m [60 Hz]  7.9 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 1944 oz-in²356.4 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - Terminal Box - 76 lb-in [60 Hz]  92 lb-in [50 Hz]  10.5 N·m [50 Hz]  8.7 N·m [60 Hz]   - 60 [50 Hz] 72 [60 Hz] - 3750 oz-in²687.5 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - Terminal Box - 111 lb-in [50 Hz]  92 lb-in [60 Hz]  10.4 N·m [60 Hz]  12.6 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 5400 oz-in²990 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - Terminal Box - 110 lb-in [60 Hz]  134 lb-in [50 Hz]  12.5 N·m [60 Hz]  15.2 N·m [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 7776 oz-in²1425.6 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - Terminal Box - 153 lb-in [60 Hz]  186 lb-in [50 Hz]  17.4 N·m [60 Hz]  21.1 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - Terminal Box - 184 lb-in [60 Hz]  220 lb-in [50 Hz]  20.9 N·m [60 Hz]  25.3 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - Terminal Box - 230 lb-in [60 Hz]  260 lb-in [50 Hz]  26.1 N·m [60 Hz]  30 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - Terminal Box - 260 lb-in  30 N·m   - 16.6 [50 Hz] 20 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - Terminal Box - 260 lb-in  30 N·m   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - Terminal Box - 260 lb-in  30 N·m   - 12.5 [50 Hz] 15 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - Terminal Box - 260 lb-in  30 N·m   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - Terminal Box - 260 lb-in  30 N·m   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 3/4 in. - Terminal Box - 260 lb-in  30 N·m   - 6 [50 Hz] 7.2 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - Terminal Box - 260 lb-in  30 N·m   - 5 [50 Hz] 6 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Terminal Box - 23 lb-in  2.6 N·m   - 360 - 150 oz-in²27.5 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - Terminal Box - 28 lb-in  3.2 N·m   - 300 - 216 oz-in²39.6 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Terminal Box - 34 lb-in  3.9 N·m   - 240 - 337.50 oz-in²61.875 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
101 - 125 of 316 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved