These products are scheduled to be discontinued. Please contact your local sales office for more information.
201 - 225 of 316 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 10.6 lb-in  1.2 N·m   - 360 - 150 oz-in²27.5 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 12.3 lb-in  1.4 N·m   - 300 - 216 oz-in²39.6 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 15.9 lb-in  1.8 N·m   - 240 - 337.50 oz-in²61.875 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 18.5 lb-in  2.1 N·m   - 200 - 486 oz-in²89.1 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 25 lb-in  2.9 N·m   - 144 - 937.50 oz-in²171.875 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 30 lb-in  3.5 N·m   - 120 - 1350 oz-in²247.5 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 37 lb-in  4.2 N·m   - 100 - 1944 oz-in²356.4 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 49 lb-in  5.6 N·m   - 72 - 3750 oz-in²687.5 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 59 lb-in  6.7 N·m   - 60 - 5400 oz-in²990 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 70 lb-in  8 N·m   - 50 - 7776 oz-in²1425.6 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 99 lb-in  11.2 N·m   - 36 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 118 lb-in  13.4 N·m   - 30 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Terminal Box - 148 lb-in  16.8 N·m   - 24 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Terminal Box - 177 lb-in  20.1 N·m   - 20 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 198 lb-in  22.4 N·m   - 18 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 220 lb-in  25.3 N·m   - 15 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 260 lb-in  30 N·m   - 12 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 260 lb-in  30 N·m   - 10 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Terminal Box - 260 lb-in  30 N·m   - 7.20 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Terminal Box - 260 lb-in  30 N·m   - 6 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 10.6 lb-in [60 Hz]  12.3 lb-in [50 Hz]  1.2 N·m [60 Hz]  1.4 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in²27.5 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 12.3 lb-in [60 Hz]  15 lb-in [50 Hz]  1.4 N·m [60 Hz]  1.7 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in²39.6 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 15.9 lb-in [60 Hz]  18.5 lb-in [50 Hz]  1.8 N·m [60 Hz]  2.1 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 337.50 oz-in²61.875 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 18.5 lb-in [60 Hz]  23 lb-in [50 Hz]  2.1 N·m [60 Hz]  2.6 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in²89.1 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 25 lb-in [60 Hz]  30 lb-in [50 Hz]  2.9 N·m [60 Hz]  3.5 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 937.50 oz-in²171.875 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
201 - 225 of 316 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved