La siguiente información está en inglés

These products are scheduled to be discontinued. Please contact your local sales office for more information.

1 - 25 of 316 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

Add To Cart / Contact Sales
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - Terminal Box - 6.8 lb-in  0.77 N·m   - 360 - 42.50 oz-in²7.75 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - Terminal Box - 8.1 lb-in  0.92 N·m   - 300 - 61.20 oz-in²11.16 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/8 in. - Terminal Box - 9.7 lb-in  1.1 N·m   - 240 - 95.63 oz-in²17.4375 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - Terminal Box - 12.3 lb-in  1.4 N·m   - 200 - 137.70 oz-in²25.11 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/8 in. - Terminal Box - 16.8 lb-in  1.9 N·m   - 144 - 265.63 oz-in²48.4375 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - Terminal Box - 20 lb-in  2.3 N·m   - 120 - 382.50 oz-in²69.75 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - Terminal Box - 24 lb-in  2.8 N·m   - 100 - 550.80 oz-in²100.44 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - Terminal Box - 33 lb-in  3.8 N·m   - 72 - 1062.50 oz-in²193.75 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - Terminal Box - 38 lb-in  4.4 N·m   - 60 - 1530 oz-in²279 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - Terminal Box - 46 lb-in  5.3 N·m   - 50 - 2203.20 oz-in²401.76 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - Terminal Box - 64 lb-in  7.3 N·m   - 36 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 5/8 in. - Terminal Box - 77 lb-in  8.8 N·m   - 30 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 5/8 in. - Terminal Box - 97 lb-in  11 N·m   - 24 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - Terminal Box - 116 lb-in  13.2 N·m   - 20 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - Terminal Box - 129 lb-in  14.6 N·m   - 18 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - Terminal Box - 141 lb-in  16 N·m   - 15 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - Terminal Box - 141 lb-in  16 N·m   - 12 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - Terminal Box - 141 lb-in  16 N·m   - 10 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 5/8 in. - Terminal Box - 141 lb-in  16 N·m   - 7.20 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 5/8 in. - Terminal Box - 141 lb-in  16 N·m   - 6 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 5/8 in. - Terminal Box - 141 lb-in  16 N·m   - 5 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - Terminal Box - 6.8 lb-in [60 Hz]  8.1 lb-in [50 Hz]  0.77 N·m [60 Hz]  0.92 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 42.50 oz-in²7.75 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - Terminal Box - 8.1 lb-in [60 Hz]  9.7 lb-in [50 Hz]  0.92 N·m [60 Hz]  1.1 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 61.20 oz-in²11.16 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/8 in. - Terminal Box - 12.3 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.4 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 95.63 oz-in²17.4375 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - Terminal Box - 12.3 lb-in [60 Hz]  15 lb-in [50 Hz]  1.4 N·m [60 Hz]  1.7 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 137.70 oz-in²25.11 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
1 - 25 of 316 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved