COMPANY HEADER

These products are scheduled to be discontinued. Please contact your local sales office for more information.

1 - 25 of 316 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

Add To Cart/Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 5/8 in. N/A Terminal Box N/A 6.8 lb-in  0.77 N·m   N/A 360 N/A 42.50 oz-in²7.75 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 5/8 in. N/A Terminal Box N/A 8.1 lb-in  0.92 N·m   N/A 300 N/A 61.20 oz-in²11.16 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 5/8 in. N/A Terminal Box N/A 9.7 lb-in  1.1 N·m   N/A 240 N/A 95.63 oz-in²17.4375 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 5/8 in. N/A Terminal Box N/A 12.3 lb-in  1.4 N·m   N/A 200 N/A 137.70 oz-in²25.11 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 5/8 in. N/A Terminal Box N/A 16.8 lb-in  1.9 N·m   N/A 144 N/A 265.63 oz-in²48.4375 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 5/8 in. N/A Terminal Box N/A 20 lb-in  2.3 N·m   N/A 120 N/A 382.50 oz-in²69.75 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 5/8 in. N/A Terminal Box N/A 24 lb-in  2.8 N·m   N/A 100 N/A 550.80 oz-in²100.44 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 5/8 in. N/A Terminal Box N/A 33 lb-in  3.8 N·m   N/A 72 N/A 1062.50 oz-in²193.75 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 5/8 in. N/A Terminal Box N/A 38 lb-in  4.4 N·m   N/A 60 N/A 1530 oz-in²279 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 5/8 in. N/A Terminal Box N/A 46 lb-in  5.3 N·m   N/A 50 N/A 2203.20 oz-in²401.76 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 5/8 in. N/A Terminal Box N/A 64 lb-in  7.3 N·m   N/A 36 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 5/8 in. N/A Terminal Box N/A 77 lb-in  8.8 N·m   N/A 30 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 5/8 in. N/A Terminal Box N/A 97 lb-in  11 N·m   N/A 24 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 5/8 in. N/A Terminal Box N/A 116 lb-in  13.2 N·m   N/A 20 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 5/8 in. N/A Terminal Box N/A 129 lb-in  14.6 N·m   N/A 18 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 5/8 in. N/A Terminal Box N/A 141 lb-in  16 N·m   N/A 15 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 5/8 in. N/A Terminal Box N/A 141 lb-in  16 N·m   N/A 12 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 5/8 in. N/A Terminal Box N/A 141 lb-in  16 N·m   N/A 10 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 5/8 in. N/A Terminal Box N/A 141 lb-in  16 N·m   N/A 7.20 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 5/8 in. N/A Terminal Box N/A 141 lb-in  16 N·m   N/A 6 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 5/8 in. N/A Terminal Box N/A 141 lb-in  16 N·m   N/A 5 N/A 4250 oz-in²775 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 5/8 in. N/A Terminal Box N/A 6.8 lb-in [60 Hz]  8.1 lb-in [50 Hz]  0.77 N·m [60 Hz]  0.92 N·m [50 Hz]   N/A 300 [50 Hz] 360 [60 Hz] N/A 42.50 oz-in²7.75 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 5/8 in. N/A Terminal Box N/A 8.1 lb-in [60 Hz]  9.7 lb-in [50 Hz]  0.92 N·m [60 Hz]  1.1 N·m [50 Hz]   N/A 250 [50 Hz] 300 [60 Hz] N/A 61.20 oz-in²11.16 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 5/8 in. N/A Terminal Box N/A 12.3 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.4 N·m [50 Hz]   N/A 200 [50 Hz] 240 [60 Hz] N/A 95.63 oz-in²17.4375 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 5/8 in. N/A Terminal Box N/A 12.3 lb-in [60 Hz]  15 lb-in [50 Hz]  1.4 N·m [60 Hz]  1.7 N·m [50 Hz]   N/A 200 [60 Hz] 166 [50 Hz] N/A 137.70 oz-in²25.11 x 10-4 kg·m² QUOTE N/A N/A Add To Cart
Request Quote
1 - 25 of 316 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »