Lead Time (Legacy) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK40UCT-100A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 198 lb-in [60 Hz] 230 lb-in [50 Hz] 22.4 N·m [60 Hz] 27.1 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-12.5 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 25 lb-in [60 Hz] 30 lb-in [50 Hz] 2.9 N·m [60 Hz] 3.5 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-12.5A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 25 lb-in [60 Hz] 30 lb-in [50 Hz] 2.9 N·m [60 Hz] 3.5 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-120 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 220 lb-in [60 Hz] 260 lb-in [50 Hz] 25.3 N·m [60 Hz] 30 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-120A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 220 lb-in [60 Hz] 260 lb-in [50 Hz] 25.3 N·m [60 Hz] 30 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-15 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 30 lb-in [60 Hz] 38 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-150 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-150A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-15A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 30 lb-in [60 Hz] 38 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-18 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 37 lb-in [60 Hz] 45 lb-in [50 Hz] 4.2 N·m [60 Hz] 5.1 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-180 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-180A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-18A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 37 lb-in [60 Hz] 45 lb-in [50 Hz] 4.2 N·m [60 Hz] 5.1 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 49 lb-in [60 Hz] 60 lb-in [50 Hz] 5.6 N·m [60 Hz] 6.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-250 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-250A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 49 lb-in [60 Hz] 60 lb-in [50 Hz] 5.6 N·m [60 Hz] 6.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-30 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 59 lb-in [60 Hz] 71 lb-in [50 Hz] 6.7 N·m [60 Hz] 8.1 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-300 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-300A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-30A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 59 lb-in [60 Hz] 71 lb-in [50 Hz] 6.7 N·m [60 Hz] 8.1 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-36 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 70 lb-in [60 Hz] 86 lb-in [50 Hz] 8 N·m [60 Hz] 9.8 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Permissible Load Inertia - 7776 oz-in²1425.6 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-36A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Type - Terminal Box | Rated Torque - 70 lb-in [60 Hz] 86 lb-in [50 Hz] 8 N·m [60 Hz] 9.8 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Permissible Load Inertia - 7776 oz-in²1425.6 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-5 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
5IK40UCT-50 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Type - Terminal Box | Rated Torque - 119 lb-in [50 Hz] 99 lb-in [60 Hz] 11.2 N·m [60 Hz] 13.5 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |