Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Rotary Encoders (Legacy)
Legacy / Discontinued Products
These are small, thin, and lightweight high-resolution magnetic incremental encoders that can be installed in tight spaces
- Resolutions of (1000 P/R or 2000 P/R)
- Incremental type or Voltage type
Clear
Filter
Output Shaft Type
- Hollow Shaft
- Round Shaft
Resolution (P/R)
- 1000 (P/R)
- 2000 (P/R)
Output
- Line Driver
- Voltage
Item # |
Output Shaft Type |
Resolution (P/R) |
Output Type |
Output |
Output Voltage (High) |
Output Voltage (Low) |
Current Consumption |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| RE2AR3JL | Output Shaft Type - Round Shaft | Resolution (P/R) - 1000 (P/R) | Output Type - Incremental | Output - Line Driver | Output Voltage (High) - 2.5 VDC min | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 30 mA max. | Request Quote |
Add To Cart
Request Quote |
| RE2AR3J | Output Shaft Type - Round Shaft | Resolution (P/R) - 1000 (P/R) | Output Type - Incremental | Output - Voltage | Output Voltage (High) - 4.3 VDC min. (no load) | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 45 mA max. | Request Quote |
Add To Cart
Request Quote |
| RE2AR3ML | Output Shaft Type - Round Shaft | Resolution (P/R) - 2000 (P/R) | Output Type - Incremental | Output - Line Driver | Output Voltage (High) - 2.5 VDC min | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 30 mA max. | Request Quote |
Add To Cart
Request Quote |
| RE2AR3M | Output Shaft Type - Round Shaft | Resolution (P/R) - 2000 (P/R) | Output Type - Incremental | Output - Voltage | Output Voltage (High) - 4.3 VDC min. (no load) | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 45 mA max. | Request Quote |
Add To Cart
Request Quote |
| RE2HR3JL | Output Shaft Type - Hollow Shaft | Resolution (P/R) - 1000 (P/R) | Output Type - Incremental | Output - Line Driver | Output Voltage (High) - 2.5 VDC min | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 30 mA max. | Request Quote |
Add To Cart
Request Quote |
| RE2HR3J | Output Shaft Type - Hollow Shaft | Resolution (P/R) - 1000 (P/R) | Output Type - Incremental | Output - Voltage | Output Voltage (High) - 4.3 VDC min. (no load) | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 45 mA max. | Request Quote |
Add To Cart
Request Quote |
| RE2HR3ML | Output Shaft Type - Hollow Shaft | Resolution (P/R) - 2000 (P/R) | Output Type - Incremental | Output - Line Driver | Output Voltage (High) - 2.5 VDC min | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 30 mA max. | Request Quote |
Add To Cart
Request Quote |
| RE2HR3M | Output Shaft Type - Hollow Shaft | Resolution (P/R) - 2000 (P/R) | Output Type - Incremental | Output - Voltage | Output Voltage (High) - 4.3 VDC min. (no load) | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 45 mA max. | Request Quote |
Add To Cart
Request Quote |