Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
26 - 50 of 504 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

Return Policy

Add To Cart / Contact Sales
- Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 7771 lb-in  878 N·m   - 15 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 10356 lb-in  1170.07 N·m   - 11.25 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 10887 lb-in  1230.06 N·m   - 9 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-5/8 in. - Terminal Box - 496 lb-in  56.04 N·m   - 360 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-5/8 in. - Terminal Box - 982 lb-in  110.95 N·m   - 180 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-5/8 in. - Terminal Box - 1478 lb-in  166.99 N·m   - 120 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-5/8 in. - Terminal Box - 1956 lb-in  221 N·m   - 90 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-5/8 in. - Terminal Box - 2452 lb-in  277.04 N·m   - 72 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 2 in. - Terminal Box - 2939 lb-in  332.06 N·m   - 60 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 2 in. - Terminal Box - 3797 lb-in  429 N·m   - 45 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 2 in. - Terminal Box - 4753 lb-in  537.02 N·m   - 36 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 2 in. - Terminal Box - 5700 lb-in  644.01 N·m   - 30 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 7594 lb-in  858.01 N·m   - 22.50 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 9559 lb-in  1080.02 N·m   - 18 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/8 in. - Terminal Box - 168 lb-in  18.98 N·m   - 360 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-1/8 in. - Terminal Box - 336 lb-in  37.96 N·m   - 180 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-1/8 in. - Terminal Box - 505 lb-in  57.06 N·m   - 120 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-1/8 in. - Terminal Box - 664 lb-in  75.02 N·m   - 90 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-1/8 in. - Terminal Box - 832 lb-in  94 N·m   - 72 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-1/4 in. - Terminal Box - 1009 lb-in  114 N·m   - 60 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-1/4 in. - Terminal Box - 1292 lb-in  145.98 N·m   - 45 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-1/4 in. - Terminal Box - 1620 lb-in  183.04 N·m   - 36 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-1/4 in. - Terminal Box - 1947 lb-in  219.98 N·m   - 30 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-1/4 in. - Terminal Box - 2593 lb-in  292.97 N·m   - 22.50 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-5/8 in. - Terminal Box - 3239 lb-in  365.96 N·m   - 18 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
26 - 50 of 504 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved